| HDMI Interface | | | Touch | | | Motion | | | Audio | | | Video | | | Power | | | MEMS Microphone | | | Processors |
The challenge facing OEMs of today’s consumer electronics devices is not just to design professional-quality sound, display and HD video, but to make their products smaller, run on less power, offer more features, and be priced within the reach of more consumers. That’s why designers look to Analog Devices to provide the enabling mixed-signal technology that make a difference in their products. We’ve designed products to meet the cost-sensitive, high-performance standards that set the pace in consumer markets. Plus, our applications support and manufacturing capabilities help get your products to market faster.
Digital Imaging
Analog Devices is the premier supplier of high performance analog front-end devices in CCD / CIS imaging applications. Many leading manufacturers of digital still cameras, digital SLRs, HD camcorders and other imaging systems have come to depend on our products to deliver the highest performance with the lowest power dissipation in the market.
Home Entertainment
Enhancing the HD system design and consumer experience is the goal of every manufacturer creating advanced televisions (ATVs). Here's where Analog Devices takes a leading role, offering its Advantiv® portfolio of video and audio IC solutions, specifically developed and optimized for advanced television applications including HDTVs, AVRs, sound bars and more .
Have questions about ADI’s Video products? Visit the Video Support Community on EngineerZone.
Portable
Today’s portable devices require the combination of energy efficiency, high levels of integration and outstanding video and audio performance. Analog Devices’ provides many innovative solutions for portable applications such as smart phones, netbooks, portable game platforms and more.
ProAV
Analog Devices has the industry's largest portfolio of IC solutions for professional audio/video applications ranging from broadcast studio equipment, video switching, recording studios, large venue projectors, digital signage systems, integrated home theaters, education and houses of worship.
Have questions about ADI’s Video products? Visit the Video Support Community on EngineerZone.
The ADV7850 is a high quality, single chip, multiformat video decoder graphics digitizer with an integrated 4:1 multiplexed HDMI™ receiver.
This multiformat 3D comb filter decoder supports the conversion
of PAL, NTSC, and SECAM standards in the form of a composite
or an S-Video input signal into a HDMI output stream.
SCART and overlay functionality are enabled by the ability of the
ADV7850
More
- Complete AV Front-End
The ADV8002 is a multi-input video signal processor that can de-interlace and scale SD, ED, or HD video data to HD formats, generate a bitmap on-screen display (OSD), and output the video with OSD overlaid on two High Definition Multimedia Interface (HDMI) transmitters and/or a video encoder.
Video can be input into the ADV8002 in a number of ways: using the 36-bit TTL pixel port, using the
More
- Video Signal Processor with Bitmap OSD, Dual HDMI Tx and Video Encoder
The ADV7619 is a high quality, two input, one output (2:1) multiplexed High-Definition Multimedia Interface (HDMI®) receiver. The ADV7619 is a high quality, two input, one output (2:1) multiplexed High-Definition Multimedia Interface (HDMI®) receiver. The ADV7619 is offered in professional (no HDCP) and commercial (with HDCP) versions. The operating temperature range is 0°C to 70°C.
The
More
- Dual Port, Xpressview, 3 GHz HDMI Receiver
The ADAU1966 is a high performance, single-chip DAC that provides sixteen digital-to-analog converters (DACs) with differential output using the Analog Devices, Inc. patented multi-bit sigma-delta (Σ-Δ) architecture. An SPI/I2C port is included, allowing a microcontroller to adjust volume and many other parameters. The ADAU1966 operates from 2.5 V digital and 3.3V or 5V analog supplies. A linear
More
- 16-Channel 118dB SNR Differential Output, 192 kHz, 24-Bit DAC